Change Language :
The Automation Initiative of German Automobile Manufacturers (AIDA) has defined guidelines for cabling between the control cabinet, the robot base and the moving robot axes. igus® readycable® follows this standard for robot cabling in the automotive industry and now offers ready-to-connect chainflex® cables for safe use in moving applications.
We offer AIDA cable configurations with HARTING push-pull components in various chainflex® qualities from the catalogue or with individualised adaptations. In addition, our extension cables offer further savings potential as the usual connection sockets (female / female coupler) can be omitted. All ready-to-connect cables are 100 % end-tested and labelled with a test seal.
Extension cables to AIDA standard, whether with bus technology or power connectors. All with up to 36 months warranty and 100% Made in Germany.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr