Change Language :
igus® part number. | Jacket material | Cable structure | Ø outside in mm | Bend radius in mm | Price |
---|---|---|---|---|---|
CAT9161017 | PVC | (4x0.34)C | 7 | 15 x d | order |
CAT9361017 | PVC ÖL | (4x0.38)C | 7 | 12.5 x d | order |
CAT9261017 | iguPUR | (4x0.34)C | 7 | 15 x d | order |
CAT9461017 | PUR | (4x0.38)C | 7 | 12.5 x d | order |
CAT9661017 | PUR Robot | (2x(2x0.34))C | 8.5 | 12.5 x d | order |
CAT9561017 | TPE | (4x0.38)C | 7.5 | 12.5 x d | order |
igus® Art. No. | Jacket material | Cable structure | Ø outside in mm | Bend radius in mm | Price |
---|---|---|---|---|---|
CAT9161018 | PVC | (4x0.34)C | 7 | 15 x d | order |
CAT9361018 | PVC ÖL | (4x0.38)C | 7 | 12.5 x d | order |
CAT9261018 | iguPUR | (4x0.34)C | 7 | 15 x d | order |
CAT9461018 | PUR | (4x0.38)C | 7 | 12.5 x d | order |
CAT9661018 | PUR Robot | (2x(2x0.34))C | 8.5 | 10 x d | order |
CAT9561018 | TPE | (4x0.38)C | 7.5 | 10 x d | order |
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr