Change Language :
Reduce project planning effort for intelligent maintenance with EPLAN
At EPLAN GmbH & Co KG, one of the main products: EPLAN Electric P8 has established itself as the industry standard for electrical design. A typical project planning effort for a classic control cabinet including all control modules takes around 58 hours. This is precisely where EPLAN comes in to optimise this project planning effort by up to 50%. The tool supports you in system project planning from end-to-end planning through to production, commissioning, servicing and maintenance. Under the motto "efficient engineering", further applications for machine, plant and enclosure construction are also being developed, such as eBUILD, a cloud-based solution from EPLAN, or the EPLAN Data Portal. This is an online platform for downloading digital product data for EPLAN applications and thus serves as an integrated, web-based data platform for the provision of current device data for direct use in project planning with EPLAN software solutions.
Core tasks of EPLAN Electric P8
Load our readycable® quickly and easily into your electrical design via the EPLAN data portal with the help of EPLAN macros. These macros already contain parts lists and assignment plans.
In the video, Kai Hennings explains the process with the help of the ready cable finder.
The switch from readycable® finder to EPLAN Dataportal starts at 1:19 min.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr