iglidur® TX1, sleeve bearing, mm

The heavy-duty bearing up to 200 MPa
iglidur® TX1, sleeve bearing, mm
iglidur® TX1, sleeve bearing, mm drawing
1 from 2
iglidur® TX1, sleeve bearing, mm
iglidur® TX1, sleeve bearing, mm drawing
igus-icon-lupe
  • Part number: TX1SM-2024-15
  • Material: igutex® TX1
  • Shape: Shop sleeve bearings
  • Dimensions:
    • d1 20 mm
    • d2 24 mm
    • b1 15 mm
  • Adjust dimension
  • Manufacturing method: Wound
  • Service life: Not available
Material properties:
The heavy-duty bearing up to 200 MPa
  • Up to 200 MPa static and 140 MPa dynamic
  • Wear-resistant and dimensionally stable
  • Good liquid media resistance
Total price: On Request

plus VAT and shipping charges

igus-icon-lieferzeit
Delivery time upon request
igutex® TX1 | The heavy duty bearing up to 200 MPa
 
  • Up to 200MPa static and 140MPa dynamic
  • Wear-resistant and dimensionally stable
  • Good media-resistance
  • Lubrication-free and maintenance-free
  • Standard range from stock
igutex® TX1 plain bearings represent very high load capacity with high radial loads and good abrasion resistance. The special design ensures high dimensional stability due to the long-fibre winding and solid lubricants and this ensures that a lubrication and maintenance-free operation is possible. High dirt and media resistance complete the specification profile.

Typical applications

Agriculture
Construction machinery
Heavy machinery / Plant construction

Here you can find further applications:
Industry solutions

 
When do I need it?
  • If very high static loads occur permanently
  • For heavy duty swivel applications
  • When temperature resistance and media resistance are required in addition to very high load capacity
When do I not need it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the igutex® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
igutex® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH