igutex® TX2, sleeve bearing, mm

Very wear-resistant under extreme loads
igutex® TX2, sleeve bearing, mm
igutex® TX2, sleeve bearing, mm drawing
1 from 2
igutex® TX2, sleeve bearing, mm
igutex® TX2, sleeve bearing, mm drawing
igus-icon-lupe
  • Part number: TX2SM-2025-20
  • Material: igutex® TX2
  • Shape: Shop sleeve bearings
  • Dimensions:
    • d1 20 mm
    • d2 25 mm
    • b1 20 mm
  • Adjust dimension
  • Manufacturing method: Wound
  • Service life: Not available
Material properties:
Very wear-resistant under extreme loads
  • Particularly low wear in heavy-duty areas
  • Up to 3.5 times more wear-resistant than igutex® TX1
  • Good coefficient of wear and therefore a long service life
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit
ready for shipping in 10 working days
  • Particularly low wear in heavy-duty areas
  • Up to 3.5 times more wear-resistant than igutex® TX1
  • Good coefficient of wear and therefore a long service life
The new igutex®TX2 plain bushings were developed for use in particularly highly loaded bearing locations. Due to its incorporated solid lubricants, the high-strength, wound structure ensures a low-friction and maintenance-free operation - entirely without external lubrication. Where injection-moulded plain bearings fail due to extreme mechanical loads, wound bushings display their strengths. The extremely strong filament allows for maximum resistance with its special, interwoven design. At the same time, no additional grease lubrication is required thanks to the incorporated lubricants. 
 
igutex® TX2 fabric bushings are particularly well-suited for agricultural machines and vehicles, the construction industry and mining. Wherever there are high loads, and corrosion-free and dirt-resistant bearings are required. 
 

 
Typical application areas
 
Agriculture
Construction machinery
Heavy machinery / Plant construction
 
You can find further applications here:
Industry solutions
 
 
When to use it?
  • When very high permanent static loads occur
  • For highly loaded pivoting movements
  • When not only high loads but also high temperatures and media resistance are required
When not to use it?
Use our filter options to find the suitable product
 
Tolerances and measuring system
The installation height and tolerances of igutex® plain bearings are dependent on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule of thumb for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
 
Assembly
igutex® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting into the correctly toleranced housing hole. The press-fit interference can be up to 2% of the inner diameter. This ensures that the bearing is securely press-fitted. Axial or radial movements in the housing are also prevented in this way.
iglidur® - assembling, gluing, machining
 
 
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH