- Part number: GTM-1220-005
- Material: iglidur® G
- Shape: Shop thrust washers
- Dimensions:
- d1 12 mm
- d2 20 mm
- s 0.5 mm
- Adjust dimension
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- The best-selling iglidur material worldwide
- High wear resistance
- Resistance to dust and dirt
- Cost-effective
plus VAT and shipping charges
iglidur® A500 | The endurance runner at higher temperatures in the food sector
Bearings made of iglidur® A500 are approved for direct contact with foodstuffs. They have an exceptionally good chemical resistance and are thus suitable for the most difficult applications in the environment of machines for the food industry. Although iglidur® A500 is a very soft material, it also has excellent compressive strength, even at high temperatures.
Typical application areas
Beverage industry
Food industry
Medical technology
Here you will find further possible applications:
Industry solutions
When to use it?
| When not to use it?
|
Use our filter options to find the right product for you
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. With the material, the moisture absorption and the thermal expansion are decisive. Plain bearings with low moisture absorption can be installed with small bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® plain bearings are press-fit bushings. The inner diameter is set with the corresponding tolerance only after pressing into the housing bore. The press-fit interference can be up to 2% of the inner diameter. This ensures a secure press fit of the bearings. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining