Precise, stable gearbox from the 3D printer - cost-effective components for astrophotography

  • What was needed: a gearbox that rotates a device with a camera and lens 360° in 24 hours
  • Manufacturing process: Filament extrusion (FDM)
  • Requirements: cost-effective, different but precise rotation speeds, high stability of the device
  • Material: iglidur® i150
  • Industry: Astrophotography
  • Success through cooperation: high precision, stability and abrasion resistance, low friction due to thrust washers
The mechanism with the gearbox and external control panel must ensure stable rotation for the SLR camera and telescope.
Example photo change when the Earth's rotation is compensated for.

Problem

Solution

How does astrophotography work?

High precision despite high payload

The gears and the brackets for the motor and electronics were manufactured from the iglidur i150 tribofilament.

iglidur® i150 - a tribofilament® with many strengths

In detail: gears made of iglidur i150 and the thrust washers between them.

Other application examples for 3D printed components can be found here:

Consulting

I look forward to answering your questions

Shipping and consultation