Change Language :
The tested drylin® guides are clearly suitable for cleanrooms. The individual cleanroom classes must be observed here depending on the speed and load. The combination of iglidur® J against anodised and hard-anodised aluminium has "Level 1" in ESD compatibility according to SEMI E78-0998 (best rating).
All drylin® linear guides are designed for dry operation and have also been tested in this condition. No oils or greases have been used as additional lubricants.
The following drylin® guides from igus® were tested: N40, W10, T25 and T30.
More information
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr