For the opening of the front part of the bucket of the wheel loader, the machine manufacturer uses high-performance plain bearings made of the material iglidur®. With the same dimensions as the previously used bushings, the iglidur® bearings are wear-resistant, friction-optimised and highly resilient. They are resistant to loads of up to 120 MPa (N/mm²). Another important feature of the polymer-bearing is its self-lubricating effect. The user does not have to re-grease the bearing points and saves time and money in the long term. Materials such as igutex® TX2 have been specially developed for heavy-duty applications such as in construction machinery. Thanks to extensive laboratory tests, the service life can be calculated in advance using empirical data.