Change Language :
Ready to install, with guarantee, from a single source, assembled
Downtime costs nerves and money. If the "umbilical cord", i.e. the energy supply, fails due to incorrectly matched components, this is often doubly annoying. Dismantling the existing system is often time-consuming and expensive, and sourcing the right components from different manufacturers is often exhausting.
igus® offers cable carrier systems that safely guide energy and data in work platforms. They are constantly in motion and must function reliably under difficult environmental conditions, high loads and speeds.
It would be easy to have the entire energy supply system including hydraulics, electrics, bus and connection components supplied and even installed with one part number
The igus® system readychain® comprises pre-assembled, customised energy chain systems. The plug-in and ready-to-install solutions are planned, manufactured and delivered according to individual customer specifications.
All interfaces and add-on parts are designed so that the energy chain can be installed quickly and easily. The complete package also includes the appropriate connectors and connections, plates, sensor-actuator boxes, linear bearings, connections to the central lubrication system, hydraulic hoses, etc., thus significantly reducing the installation time.
You can also get maintenance and installation service from igus®. We install the system with a system guarantee and also offer the option of predictive maintenance.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr