Change Language :
DIY car racing simulators are becoming increasingly popular as a hobby. After a long day at work, school or any other activity, amateur racers sit down in their simulator and enjoy the realistic motion simulation of a car interacting with the terrain and environment. Today's technology allows the driver to move in different directions. However, this is accompanied by noise caused by the interaction of the system's many mechanical components.
Fortunately, the wear-resistant plastic bearings from igus® can significantly reduce the noise while ensuring stable and precise movement of the various parts. The following application case by Mr Volker Krebs from VKC Services Ltd. shows how noise can be reduced in a motion simulator. This is achieved by replacing all metallic ball bearings and ball screw nuts with tribologically optimised components from igus®.
Like many owners of DIY driving simulators, Mr Krebs enjoys online car racing. In a real car race, you might hear the engine of the car humming, but can you also hear the grinding of gears or the movement of shafts? Probably not. To create a more realistic driving experience, the mechanical noises in a driving simulator should therefore be reduced to a minimum. Replacing metal plain bearings and lead screw nuts with those made from the tribologically optimised polymer from igus® is made easier by 3D printing.
The main advantage of additive manufacturing is design freedom. Based on existing bearings, lead screw nuts and the corresponding bearing blocks, components with the same dimensions can be 3D printed. It is also often the case that several attachment points in the simulator's rig require bearings in non-standardised sizes. In such cases, you can first design a CAD model of the sliding component and have it printed by the 3D printing service from igus®. The resulting part withstands loads of up to 54 MPa trade show when printed from the iglidur ® i150 filament, and up to 80 MPa when made from iglidur ® i190. In addition, the printed parts rarely require maintenance as they are self-lubricating and wear-resistant.
3D printing also offers the possibility of testing. If you have a printer, you can replace some of your bearings or lead screw nuts with iglidur® prints. If you notice that the noise development decreases, it is worth printing the other sliding elements from iglidur® as well.
Also discover our free guide with tips for filament 3D printing.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr