3D printer components to build yourself

Energy supply made easy with the following components:

E2 micro
  • Ideal for x-, y- and z-axis
  • Designed for confined installation spaces
  • Inner heights of 5 to 15.6mm, variable inner widths
  • Cable friendly: very smooth contours ensure the best possible cable life
Energy chain E2.15
  • Ideal for x-, y- and z-axis
  • Designed for confined installation spaces
  • Inner height = 14.4mm, variable inner widths
  • Cable friendly: very smooth contours ensure the best possible cable life
  • Dirt-repellent outer contour
Control cable CFSOFT1
  • For heavy-duty applications
  • Outer jacket: PVC
  • Flame-retardant
  • Silicone-free
  • Oil resistance: oil-resistant (based on DIN EN 50363-4-1)
I-150PF filament
  • Easy to process
  • High abrasion resistance at low sliding speeds
  • Suitable for all 3D printers
  • Good mechanical properties
drylin W
  • 100% free of maintenance and lubrication
  • Dirt-resistant and tough
  • Easy installation
  • Low weight and silent operation
  • Great variety of rails
drylin® R linear slide bearing RJ4JP-01
  • Alternative to ball bearings with Japanese dimension
  • Quickly assembled
  • Secured by circlips
  • Plain bearing material: iglidur J4
drylin trapezoidal lead screw
  • Material: C15 steel (1.0401)
  • Thread direction: right hand
  • Type of thread: trapezoidal thread: absorption of higher axial forces
drylin trapezoidal lead screw nut with flange
  • Material: iglidur J
  • Thread direction: right hand
  • Type of thread: trapezoidal thread: absorption of higher axial forces
  • Cylindrical lead screw nuts with flange

BB One: XYZ 3D printer as a self-build

  • cost-effective
  • from stock, directly from the manufacturer
  • Service life can be calculated online
  • Up to 4 years warranty 
  • Made in Germany by the world market leader for plastic-energy chains
  • Proven in thousands of applications for over 50 years

Order a free sample

Energy chain sample

Linear bearings sample

3D printing sample box

Customer application examples

3D printing and house construction

Varied and practical

Cost-effective 3D printer by the company Cobot

Cost-effective and high quality

Low-noise 3D printer by the company EVO-tech

Smooth operation, no lubrication or maintenance needed

3D printer with outstanding running performance

Cost-effective with high running performance

You might also be interested in

3D printing service
Go to 3D printing service
Blog: build your own 3D printer
Go to blog

Consulting

I look forward to answering your questions

Shipping and consultation