FDA-compliant energy chains in hygiene-sensitive mushroom-harvesting system

Reliable and hygienic cable management with regular sterilisation using 80°C steam

Profile

  • What was needed: energy chain TH3 and chainflex® cable(CF211.038 and CF210.UL.15.15.02), supplied as a pre-assembled readychain®complete package, drylin® W linear bearing
  • Requirements: Cable guides for an environment with high humidity and under regular sterilisation with 80 °C steam. FDA conformity. Quick and easy installation. Extended maintenance intervals.
  • Sector: Food industry
  • Success for the customer: With the TH3, the harvesting system can be operated automatically without any incidents occurring in the pipework. The chains are FDA-compliant, resistant to aggressive cleaning agents and chemicals and corrosion-free. The TH3 also works reliably even in high humidity.

Problem

Solution

white paper energy chain for hygiene-sensitive areas

Selection of energy chain in hygienic design

  • What is hygienic design and what do the standards require?
  • What are the requirements for cable routing in food processing machinery?
TH3 energy chain in mushroom-harvesting system
TH3 energy chain in mushroom-harvesting system

Consulting

I look forward to answering your questions

Shipping and consultation