By working together with our product experts, we were able to develop a solution tailored to the customer's requirements. The R4.38L series was chosen, which is the closed version of the E4.38L energy chain. It belongs to the E4.1L product family. Thanks to the optimised ratio of inner and outer dimensions due to the narrower outer link and optimised crossbar geometry, the series offers a reduction in weight combined with high dynamics and stability. Chip protection is ensured with the help of very tight-fitting lids and bases. Despite the high level of tightness, the energy tube can be opened on both sides. The chainflex® CF140.UL series is used as the cable. It is a shielded PVC-control cable for medium loads and offers a bend radius of 7.5 x d and can be used for travel distances of up to 50 metres. The customer is very satisfied with the selected products in combination as a readychain®. Thanks to the energy tube design, the cables are optimally protected against plastic chips.