Change Language :
The SLIDE from InGymNeering GmbH is the small and smart pulley that is perfect for strength and coordination training in personal training, physiotherapy and at home. The product consists of the drylin® W profile guide and the drylin® W housing bearing WJ200UM-01, which ensures simple and smooth height adjustment during training. The SLIDE impresses with its compact size and space-saving, elegant design. It is available in round and square rail shapes and in two sizes, 30 and 40 mm wide, as well as in lengths of one to two metres. Colour requests are also an option, so the rail can be anodised in certain colours and the slide can be powder-coated.
The small, smart pulley that is perfect for training with resistance bands. The SLIDE is a flexible anchor that is suitable for all resistance bands up to a weight of 80 kg. It is an ingenious addition to training and provides the perfect support for a wide range of exercises, such as rowing, sprints, bicep curls, butterfly, stabilisation exercises and many other movements. Training can be organised simply and effectively. The pulley can be attached to the wall or a wooden beam and has a height of 1.8 metres, is approx. 8 cm wide and adds approx. 4 cm. Thanks to its compact size and elegant design, it fits perfectly into any room.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr