Wear-resistant clockwork parts from the 3D printer

  • What was needed: Components for a mechanical clockwork
  • Manufacturing process: Filament extrusion (FDM)
  • Requirements: High abrasion resistance, good mechanical characteristics, detail accuracy
  • Material: iglidur® i150
  • Industry: Model making
  • Success through cooperation: improved wear resistance, significantly higher service life of the components, more regular running of the escapement and thus of the movement as a whole
The mechanical clockwork from the front: energy is stored in the winding mechanism

Problem

Solution

A precise clockwork completely from the 3D printer

The mechanical clockwork from behind: On the far left is the profile wheel, whose profile curve has to be determined exactly

More precise gear with iglidur® i150

The ratchet made of iglidur i150 consists of ratchet wheel and ratchet rim

igus tribofilaments for more service life of the applications

Filament iglidur i150 wear rates linear v = 0.1 m/s; p = 1 MPa y-axis = wear rate (lower is better) blue bars = hardened steel (Cf53 / 1.1213), orange bars = stainless steel (304 SS / AISI 304) 1. iglidur i150 2. iglidur i180 3. PLA 4. ABS

Further application examples with 3D-printed components can be found here:

Consulting

I look forward to answering your questions

Shipping and consultation