Thanks to their damping material properties, vibrations are also no problem. The polymer plain bearings contain incorporated solid lubricants and therefore require no additional lubricants. This not only makes them maintenance-free, but also insensitive to dust and dirt, which does not adhere to the bearing points. The plain bearings are therefore ideal for achieving the high cycle rates of track tamping machines.
Energy chains and chainflex cables are also used in track-laying machines. Thanks to their special design, they are highly stable and durable. As a result, they provide secure guidance and thus protection for cables even under the heaviest loads. If the e-chains are also fitted with the fail-safe chainflex cables, the durability of the application is even greater. These cables are specially developed for heavy-duty use, withstand the smallest bend radii and torsional movements and come with a 4-year guarantee. Both the energy chains and the cables are weather-resistant and can withstand heat and cold without any problems. e-chains and chainflex cables are offered together as a ready-made readychain. This means that the cable carrier is fitted with the appropriate cables and connectors according to your requirements.