Wooden beams are clamped on vacuum islands and a groove is milled on both sides. A dovetail construction element is produced from the front using a moulding cutter fixed at an angle. The working area of the grid table (vacuum) is 2,100 x 4,100 mm. Schmalz blocks enable working with swivelling electrospindle and angle machining unit on the Z-axis with 500 mm. OMRON drives with an output of 1.5 kW enable fast work with high dynamics. A vacuum pump with an output of 7.5 kW is used. The tool magazine and ATC electrospindle enable extensive programmes to be carried out on a 2,100 x 4,100 mm table. The indexable C-axis enables the use of an angle unit. The control system with dynamic path analysis allows travelling speeds of up to 100 m/min. and an acceleration of 10 m/s².