Change Language :
Pick & place robots are playing an increasingly important role in automated processes, for example on assembly lines. With its EXPT, automation specialist Festo offers a highly precise and dynamic solution for this. With up to 150 picks per minute, the robot works reliably in continuous operation. This also required a safe and gentle feed of the cable to the gripper. The special feature: an additional axis, which allows the gripper to rotate, led to increased wear on the cable. With a special energy chain for tight installation spaces and dynamic applications, including a rotation module, the cables are now guided safely at high rotation angles.
Here you can find the products used
energy chain E2 micro
Reverse Bend Radius rotating energy supply
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr