Plain bearing white paper

White paper preview
  • Costs of lubrication for the environment
  • Requirements for the use of lubrication-free bearings
  • Reports and figures from practice
  • Costs of lubrication
  • How do lubrication-free plain bearings work?
  • Operating conditions lubrication-free plain bearings
Seven tips white paper preview
  • Determining requirements and optimising procurement
  • Compare component requirements with performance data
  • Checking the need for special geometries or dimensions
  • Selecting the most favourable manufacturing process
    and much more.
Coating white paper preview
  • Functionality and processing
  • The optimum coating for your application
  • The iglidur® Coating Service - how it works
  • Tips for self-coating
  • Application examples from practice
White paper preview: Typical bearing damage – How to avoid premature plastic bushing failure
  • Different types of damage patterns for plain bearings
  • How you can avoid plain bearing damage
  • Tips on damage analysis for plain bearings
Preview white paper
  • What needs to be considered for mating partners?
  • How can or should plain bearings be fixed?
  • What forces occur in the bearing position?
  • What needs to be considered in operating conditions such as temperature, humidity, dirt, etc.?
  • How is the service life of a plain bearing defined?
Press-fit of a plastic plain bearing
  • Tolerance design for defining the correct bearing clearance
  • Measuring methods and tips for measuring plastic plain bearings
  • Installation tolerances and measures to simplify assembly
  • Methods for mounting plastic plain bearings
Plain bearing and shaft
  • Problems: Failure and downtimes due to maintenance
  • Galvanising: Hot-dip galvanising and electrogalvanising
  • Nitriding: Gas nitriding and nitrocarburising
  • Hard chrome-plated shafts
  • Case study: Heavy load tests with iglidur® materials
  • Product development through continuous in-house research
  • Technology and market outlook
Test rig in the test laboratory
  • How do I find the right plastic bearing?
  • Which bearing materials are available and what characterises them?
  • How do plain bearing materials compare with each other?
  • What is the wear behaviour of the various plain bearing materials? (Test procedures, test results)
Injection mould with injection-moulded component
  • 9 tips to reduce injection mould and material costs
  • Understanding the phenomenon of shrinkage
  • Producing injection moulds even more cost-effectively with the 3D printer
  • Is injection moulding the right choice? Choosing the right manufacturing process
  • Achieve the finished component in a flash with the 3D printing service tool
Bearing point with grease and dirt
  • Important functions of lubrication in plain bearings
  • Reasons for switching to lubrication-free plain bearings
  • Differentiation: lubrication-free iglidur® plain bearings vs. lubricated metallic bearings
  • Functionality of self-lubricating plain bearings
  • What to consider when switching to dry-running plain bearings

Free consultation

Laptop with igus website

Sample box - iglidur plain bearings

iglidur improves sample box

Plain bearing wiki

Plain bearing wiki

Consulting

I look forward to answering your questions

Stefan Hemmersbach
Stefan Hemmersbach

Product Manager iglidur® bearings

+49 (0) 2203 9649 145Write e-mail

Shipping and consultation