Cable guidance directly from the manufacturer

Cable hose OCR

Cable guide OCR
  • Round cable hose for desks
  • Can be attached with integrated magnets, adhesive strip or screws
  • Save time: cables fitted quickly, with "easy" design
  • Each chain link can be either a flexible or fixed version
  • reddot design award winner 2018

Cable chain ZF14

ZF14 office e-chain
  • Square cable chain for desks
  • Fastening either via screws or glued on
  • Aesthetic design
  • Mounting brackets easy to clip on
  • Easy to fill, even when installed with "easy" design
  • UL94-V2-certified

OCO cable guide

Office e-chain OCO
  • Optimised design
  • Flexible fitting
  • Easy to lengthen and shorten
  • With built-in magnets for easy attachment
  • Good holding force of up to 150N for the e-chain links

Small energy chains

Small energy chains
  • Inner heights: 5 – 32mm
  • For confined installation spaces
  • Faster opening and closing

Medium-sized energy chains

Medium-sized energy chains
  • Inner heights: 21 - 48mm
  • For applications in the medium load range
  • High strength, quiet running

Large energy chains

Large energy chains
  • Inner heights: 21 - 350mm
  • For high loads
  • High strength and robustness

For robots

Energy chains for robots
  • Inner diameter: 12 – 46.8mm
  • For sophisticated multi-axis robots
  • Design flexibility

Protection against dust and swarf

Energy chains for protection against dirt and swarf
  • Inner heights: 21 - 75mm
  • Cost-effective protection against dirt and swarf

All energy chains & accessories

Overview of all energy chains
  • Rotating energy supplies
  • Strain relief
  • Guide troughs and more

Where are cable guides from igus® used?

How cable guides are installed

Suitable products

chainflex cables
  • Largest range with 1,354 cable types
  • Fail-safe with a 36-month guarantee
  • From 1 metre length within 24 hours

Consulting

I look forward to answering your questions

Shipping and consultation