Change Language :
chainflex® ® connects you with your Siemens drive
The hybrid cable market for OCC technology (One-Cable-Connection) from Siemens has developed rapidly in recent years. More and more customers are utilising the advantages of the combination of servo cable and measuring system cable in one cable for SINAMICS S210 drives. With the CF220.UL.H cable series, igus® has had a cable solution with a high-quality PVC-outer jacket in its programme for years. We are now adding a further structure to this family in order to realise even more variety for the different motors.
PVC as the factory material for the outer jacket is characterised by high abrasion resistance, flame retardancy and oil resistance. In addition, the material has been extensively tested for use in energy chains.
In addition to the advantages of this cable, we can guarantee that the cable will be ready for dispatch within 36 hours of ordering: this means that you can use your Siemens drive promptly and do not have to worry about waiting times due to delivery problems.
igus® ® connects chainflex® ® with readycable® ®
You can order our hybrid cables for Siemens drives in our online shop unassembled and from one metre in length. Alternatively, we also offer you the pre-assembled version with matching Drive Cliq connector. Just the way you need it.
Part No. | Number of cores and conductor nominal cross section [mm²] | Outer diameter [mm] | Copper index [kg/km] | Weight [kg/km] |
---|---|---|---|---|
CF220.UL.H304.15.04 | (4G1.5+(2x1.5)C+(4xAWG26)C)C | 13.0 | 159 | 234 |
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr