Industrial plug-in connectors and accessories

The variety of industrial connectors from igus®

FAQ Frequently asked questions about industrial connectors

  • Signal and power connector from TE Connectivity (Intercontec)
  • Housing and inserts from Harting (Mono and HanModular)
  • M8 & M12 connectors from Binder
  • Sub-D from FCT Molex
  • Signal connector from Yamaichi
  • cable gland from Hummel
  • Module Connect from igus®
  • connectors are fitted with contact pins that fit snugly into the openings of the sockets and thus transmit the flow of electric current or light waves. Connectors that are part of devices are referred to as built-in connectors.
  • connectors, which are used for the power supply, are also called power connectors.
  • Signal connectors are used to forward information, data and signals
  • Sockets at the end of a cable are also called couplings.

Benefits of igus connectors

  • Fast delivery
  • High material availability
  • 100% tested and with guarantee
  • Useful tools such as crimping pliers
  • Can also be assembled with cable
  • From batch size 1 to high volume

The best of two manufacturers combined in one cable

igus cable harnessing with HARTING

What are the advantages of machine-supported soldering or solder connections?

RC soldering

Find your industrial connectors in the online shop

Intercontec
  • Signal connector Series A / 623, M23 standard
    9 to 19--pole
  • Power connectors of the B 923, C 940 series,
    D 958
  • Series 615 / 915 (incl. Assembly instructions)
  • Series M17 617/917
FCT SUB-D signal connector
  • SUB-D standard 9 to 44-pole
  • Standard and angular connectors
  • Standard 9, 15 and 25-pole
  • High Density 15, 26 and 44--pole
  • Housing made of cast zinc, nickel plated
  • Insulation insert glass fibre reinforced polyester
  • Contacts copper alloy, flash gold-plated
Yamaichi Y-CONKIT
  • Housing PA66, cast zinc and PBT, UL94V-0
  • Housing cast zinc
  • Plastic housing PBT, UL94v-0
  • Temperature range -20 °C to +120 °C
  • 2.1 A (70 °C), power contacts
  • 1,000 insertion cycles
  • Crimp tool and stripping tool available
HARTING connector sets with pin inserts HAN B, HAN 6B, HAN 10B, HAN 16B HAN 24B
  • With pin or socket insert
  • HAN 6B
  • HAN 16 B
  • HAN 10B
  • HAN 24B
  • Straight cable entry
  • Side cable entry
Hummel cable
  • HSK-K, HSK-M, HSK-M-EMV, HSK-M-EMV-D
  • locknut
  • In PA according to UL 94 or nickel-plated brass
  • Form seal NBR / PA
  • Protection class IP68 - 10 bar / IP 69K in the specified clamping range
  • Continuous operating temperature -40 °C to +100 °C
Binder
  • 7/8", series 820
  • M8-A, series 768
  • M12-A, Series 713
  • M12-D, series 825
  • M12-X, series 825
  • With pin or socket insert
  • Standard 3 to 8--pole
Crimping tools, pneumatic crimp tools, battery crimp tools, positioning inserts
  • Various hand crimping tools
  • Pneumatic crimping pliers Intercontec C series
  • Intercontec series S and D battery crimp tool
  • Positioning inserts
  • Crimping inserts
  • ibow® angle adapters

Move Module Connect into the shopping cart at a click ...

Modules Connect available in the shop

Save costs with connector service packs

Connector and connector service packs
  • housing & Insulator
  • strain relief & Crimp/solder contacts
  • In any quantity
  • Thousands of connector components from stock
  • Purchasing: Only 1 order number - everything from a single source
  • Simple quality assurance for incoming goods inspection
  • Internal logistics: Only one storage location & Fast identification
  • Fully commissioned and packaged

More security and safety for your industrial connectors with the ibow

How the ibow works®

ibow® - Angle adapter for connectors

  • Defined angulation
  • Rotation angle freely selectable
  • Installation without opening the connector
  • Can be retrofitted or supplied as a readycable®
  • Option: colour-coded or with labelling

Consulting

I look forward to answering your questions

Shipping and consultation