drylin® E DC motors

Torque-resistant in three installation sizes

Direct-current motor with spur gear drylin E
  • Torques [Nm] from 0.1 Nm to 1.8 Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24V DC
DC direct-current motor with planetary gear drylin E
  • Torques from 0.025 Nm to 0.21 Nm
  • speed up to 463 rpm.
  • Can be operated at 12 & 24V DC
DC direct-current motor with worm gear drylin E
  • With spline
  • Torque from 0.75Nm up to 2.00Nm
  • speed up to 350 rpm.

Why drylin® E motors?

24 h delivery

Ready to ship in 24hrs

Stock

Constantly maintained large stocks

service life Icon

Long product life

Long-term availability Icon

Product range available long-term

No minimum order quantity Icon

No minimum order quantity

100% tested Icon

100% tested

drylin E product finder

For electric motors

Motor configurator

For electric linear drives

Drive technology configurator

For lead screw motors

Lead screw motor configurator

Our service offers

drylin® E Motor controls

  • Fast commissioning
  • Simple and intuitive user interface
  • Compatible with industrial control systems
  • For all drylin® linear axis
More information
Motor control icon

drylin® E sample programmes

  • Download program with master/control program & dryve parameterisation
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago, etc.)
  • Compatible with common single-board computers/developer boards
    (Arduino, Rasperry Pi, Beaglebone)
To the sample programs

Suitable products

drylin® E Motor gearbox

gearbox
  • Planetary gearboxes for igus stepper motors NEMA 23 and 34
  • Increased motor torque
  • Higher holding torque of a brake
  • 2 installation sizes
  • Reduction of 3 & 5 available

drylin® E Claw couplings

Coupling
  • With square or round housing
  • 20 versions from stock
  • vibration-damping & pluggable
  • Temperature range from -30°C up to +100°C

drylin® E Switching power supplies

Power-supply components
  • 8 designs in the online shop
  • Rated power from 75 - 960 W
  • Ready for ship in 24 hrs
  • Suitable for igus® motor controls

Consulting

I look forward to answering your questions

Shipping and consultation