<font size="7">Disinfection vending machine</font><br>Cleaning of reusable cups</font>

Automatic disinfectant machine

Cleaning reusable cups

  • What was needed: A cleaning machine that disinfects reusable cups within a few seconds with 140°C hot steam
  • Requirements: 100% lubrication and maintenance-free, use in small installation spaces, robust, reliable, low-friction dry operation, wear-resistant, quiet operation
  • Products used: drylin® SLW-1040 with integrated dryspin® high helix lead screw made of stainless steel, drylin® guide rail and matching DC motor
  • Success for the customer: The vending machine is located directly next to the coffee machine in break areas. To make the machine compact, the designers had to miniaturise all components - including the linear guide and bearing for the cleaning dome, which lowers over the cup before cleaning. The components also had to be robust, reliable, low-maintenance and grease-free. For this reason, linear guides and
    polymer plain bearings from igus® are therefore used. They enable low-friction dry operation without external lubricants, are wear-resistant and quiet in operation. They are therefore ideal candidates for the disinfection machine.
Disinfection

Problem

Solution

Disinfection

Products used

drylin® SLW lead screw linear module

dryspin® high helix lead screw

drylin® guide rail

drylin® DC motors

Configure lead screw drive:

Improve technology ... reduce costs:

Consulting

I look forward to answering your questions

Shipping and consultation