Change Language :
In order to minimise downtimes and make adjustments quickly and precisely - reproducible values are the task of the position indicators. Suitable for almost all linear units in the appropriate thread pitch, in the desired viewing and counting direction and in various colours, they are available from stock.
specification
The pitch depends on the spindle used.
Pitch | For spindle | Shown in display after<br> 1 rotation |
---|---|---|
1.25 | M8x1.25 | 001.25 |
2 | TR10x2 | 002.0 |
3 | TR10x3; TR12x3 | 003.0 |
4 | TR18x4; TR14x4 | 004.0 |
5 | TR24x5 | 005.0 |
12 | 10x12 | 012.0 |
50 | 10x50 | 005.0 |
100 | 18x100 | 001.0 |
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr