Change Language :
Up to 33 % cheaper with 20 % more additional load
Expansion of the successful E2.1 programme. Closed (non-opening) versions with internal heights of 26 mm.
Cost-effective with increased additional load, therefore ideal for guiding hydraulics.
Part No..
bend radius
[mm]
E2C.26.025.R.0
048, 055, 075, 100, 150, 200
[Wakoadd artnr="E2C.26.025.R.0" vs="2" text="Jetzt anfragen"]
E2C.26.038.R.0
048, 055, 075, 100, 150, 200
[Wakoadd artnr="E2C.26.038.R.0" vs="2" text="Jetzt anfragen"]
E2C.26.057.R.0
048, 055, 075, 100, 150, 200
[Wakoadd artnr="E2C.26.057.R.0" vs="2" text="Jetzt anfragen"]
E2C.26.077.R.0
048, 055, 075, 100, 150, 200
[Wakoadd artnr="E2C.26.077.R.0" vs="2" text="Jetzt anfragen"]
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr