Support trays for energy chains

Steel support tray
  1. Noise-reducing and low abrasion, secure guidance
  2. Simple design: easy attachment of all profiles and wall brackets
  3. Lightweight material: in the colour of your choice
  4. Available in 2 types and 4 versions as a modular system
Aluminium support tray
  1. Noise-reducing: optional rubber silencer profile
  2. Simple energy chain connection: optimised fixed end module made of plastic
  3. Wear-reducing: glide strip to protect against lateral abrasion
  4. Simple installation: With standard clamp shoes, basic version
  5. Corrosion-resistant: Seawater-resistant aluminium profiles

I use the one-piece steel support tray when:

  • A simple design is required
  • Easy attachment to floor profiles and wall brackets is planned
  • The desired colour and dimensions are particularly important
  • The trough should be made of steel
  • The chain-lower run should be secured against lateral displacement during lateral acceleration

I use the modular aluminium support tray when:

  • High modularity and customisability are paramount
  • Widths need to be subsequently adjusted to a certain extent
  • Chips and dirt are prevalent, as the trough is open (optionally with base)
  • Attention must be paid to quiet running and therefore low noise emissions
  • The energy chain must be particularly protected against wear
  • The energy chain must be connected and fixed quickly
  • The trough should be made of seawater-resistant aluminium
  • The chain-lower run should be secured against lateral displacement during lateral acceleration
5 reasons to use support trays

5 reasons for using support tray

  • Increase the service life of the energy chain with support tray
  • Avoid faults
  • Dampen noise

You might also be interested in this

Guide troughs
Energy chains
Online configurator

Consulting

I look forward to answering your questions

Shipping and consultation