drylin E electric motor news

Fall News 2024 at a glance:

ETY-CON-0005
  • Stainless steel holder suitable for our hand controls
  • Quick attachment and removal of the hand controls
  • Suitable for many machine construction profiles
  • Stainless, durable and recyclable
Klauenkupplung
  • 3 new claw couplings
  • Damping, compensating power transmission, hollow coupling for shaft length compensation
  • 50 % saving in assembly time thanks to shaft length compensation
  • Reusable and durable
COU-AR-K-140K-100K-56-58-B-AAAA
  • 2 new claw couplings with keyway
  • With round axle mount and keyway
  • Damping, compensating power transmission, hollow coupling for shaft length compensation
  • Extension of the standardized coupling series
  • 50 % saving in assembly time thanks to shaft length compensation
COU-AO-R-050-050-16-16-A-AAAA
  • 4 new shaft couplings
  • Coupling for radial and axial force absorption
  • Inexpensive due to one-piece design (50 % cheaper than claw couplings)
  • Simple alignment via dowel pins, without additional mounting brackets
Leitung
  • Product expansion with 15 new cables in 20 meter lengths
  • Consisting of chainflex cables with connector plug and open cable end
  • 30 % longer connection paths possible
  • Durable, flame-retardant, silicone-free

Spring News 2024 at a glance:

DRE_GEN_stepper_motor_nema_8_
  1. Space-saving drive solution with a flange dimension of just 20 mm
  2. Cost reduction of a machine due to smaller installation space and lower weight
  3. 30 % gain in installation space compared to NEMA 11 size
  4. CE according to ROHS
DRE_GEN_stepper_motor_ip_65
  • Stepper motor series with encoder for humid environments from 0.5-5.9 Nm
  • Direct with 1 m connection cable and inexpensive Molex connectors
  • 12 % gain in overall length compared to NEMA 17 with metric connector
  • CE according to ROHS
DRE_GEN_DLE-DA_double_axis_collage
  • Space-saving drive solution with high torque absorption
  • Predefined double axes in 4 different sizes
  • 50 % space saving compared to externally mounted motor
  • Replacement bearings available
DRE_SCR_D1_Firmwareupdate_DE
  • 11 new improvements / functions for automation
  • Free update for every D1
  • Faster commissioning thanks to commissioning tips in the GUI
  • Digital product with unlimited multiple use
DRE_GEN_D1_with_profinet_EN
  • Compatible with many automation controllers with PROFINET
  • Fast integration thanks to certified D1 motor controller
  • D1 compatible with PROFINET with 18 % market share
  • Older D1s can be upgraded with a free firmware update
DRE_GEN_DLE-CU_Control_Units_Collage
  • Simple operation of automation sequences
  • Fast commissioning thanks to interaction between D1 and manual control unit
  • 80% time saving thanks to prefabricated manual control unit
  • Reusable and durable

Motors online store

Motoren Shop

Electric motor product finder

Elektromotor Produktfinder

Request product

Motor News Anfrage

Consulting

I look forward to answering your questions

Shipping and consultation