Change Language :
The e-spool® flex 2.0 is the igus® version of a cable drum without slip ring. Cable diameters from 5 mm to 15 mm can be used. The cable is always securely routed through a feed-through to ensure that it is wound up properly at all times.
Contents:
Thanks to the illustrated installation guide, you can install the e-spool® flex 2.0 and e-spool® flex mini quickly and professionally.
Note: Please consider VDE 0298 Part 5 (Current carrying capacity and conversion factors for wound cables) when selecting your cables and when using e-spool flex
Now optionally with deflection roller and brush attachment
Brush attachment
Brush attachment for cleaning the cable before rolling it up.
Pulley
Idler pulley for extension "around the corner".
Free white paper:
With a newly developed cable drum for operating panels, robot users
Users of robots can avoid "cable clutter" and tripping hazards in automated production. Because the new solution does not have a slip ring, media, data and the power and signal supply for the emergency stop button can also be integrated into the system. Download the white paper to find out more.
For the extension length of the e-spool® flex mini
In its largest test laboratory in the industry, igus® compared the e-spool® flex mini with a competitor product. Both products were assessed in terms of their extension length in metres.
The result: The extension length of the e-spool® flex mini was approx. 3 metres, whereas the competitor products were only half as long.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr