drylin® E EC motors

EC motors with Hall and encoder - the cost-effective alternative to servo motors

  • Ready to ship in 24hrs.
  • More cost-effective than conventional servomotors
  • Installation sizes NEMA 17, 23 and 34
  • Virtually wear-free
  • Long operating times and service life
  • Improved performance for drylin E linear robots & delta robots
Brushless EC motor drylin E NEMA17
  • Installation size NEMA17
  • Protection class motor housing: IP40
  • Also without Hall and encoder
Brushless EC motor drylin® E NEMA23
  • Installation size NEMA23
  • Protection class motor housing: IP40
  • Even without reverb and encoder
Brushless EC motor drylin® E NEMA23
  • Installation size NEMA23
  • Protection class motor housing: IP40
  • Also without Hall and encoder

Why drylin® E motors?

24 h delivery

Ready to ship in 24hrs

Stock

Constantly maintained large stocks

service life Icon

Long product life

Long-term availability Icon

Product range available long-term

No minimum order quantity Icon

No minimum order quantity

100% tested Icon

100% tested

drylin E product finder

For electric motors

Motor configurator

For electric linear drives

Drive technology configurator

For lead screw motors

Lead screw motor configurator

Our service offers

drylin® E Motor controls

  • Fast commissioning
  • Simple and intuitive user interface
  • Compatible with industrial control systems
  • For all drylin® linear axis
More information
Motor control icon

drylin® E sample programmes

  • Download program with master/control program & dryve parameterisation
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago, etc.)
  • Compatible with common single-board computers/developer boards
    (Arduino, Rasperry Pi, Beaglebone)
To the sample programs

Suitable products

drylin® E Motor gearbox

gearbox
  • Planetary gearboxes for igus stepper motors NEMA 23 and 34
  • Increased motor torque
  • Higher holding torque of a brake
  • 2 installation sizes
  • Reduction of 3 & 5 available

drylin® E Claw couplings

Coupling
  • With square or round housing
  • 20 versions from stock
  • vibration-damping & pluggable
  • Temperature range from -30°C up to +100°C

drylin® E Switching power supplies

Power-supply components
  • 8 designs in the online shop
  • Rated power from 75 - 960 W
  • Ready for ship in 24 hrs
  • Suitable for igus® motor controls

Consulting

I look forward to answering your questions

Shipping and consultation