Change Language :
When it comes to safely guiding extremely high additional loads of up to 600 kg/m and also offering ease of installation and light weight, the e-chain® E4.350 series is the right choice. Naturally, it has been put through its paces at igus® - the E4.350 can withstand tensile and breaking loads of over 175,400 N without any problems.
Further information
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr