Control device guidance guidefast control GFC+ on indoor cranes

Control device guidance, guidefast control
  • Safe and space-saving, no tangling of cables
  • Integrated into the crane girder shape
  • Transmission of power, data and signals
  • Manufacturer-independent
  • All connector versions from all manufacturers of control pendants are available as an option
Control device guidance, guidefast control
  • 10-piece guide channel GFC.1.91.30.025.2000
  • 2 sets of shock absorbers GFC+.917.670
  • 1 piece moving arm GFC+.917.934.350
  • 662 chain links of 10.025.048.0 + 1 set of 1025.34PZ

Setting up the guidefast control on a crane girder

  • Attach the guidefast control bracket at 1m intervals
  • Attach the guide troughs and leave a 2mm gap between the trough sections
  • Install the fixed end of the energy chain in the trough and relieve the strain with cable ties
  • Fit the guide carriage
  • Fit the moving arm of the energy chain in the trough
  • Fit end stoppers at the start and end of the actual travel

Consulting

I look forward to answering your questions

Shipping and consultation