Change Language :
A1 = moving end
A2 = fixed end
B1 = moving end
B2 = fixed end
B3 = guide trough with glide bar
B4 = guide trough without glide bar
B5 = total length guide trough
S = travel
R = bend radius
H = Nominal clearance height
HF = Required clearance height
HRI = Gutter height
D = Projection, radius end position
K = π - R + "Safety"
D2 = Protrusion for long travel distances, sliding
K2 = *surcharge
H2 = clearance height
∆CL = Offset fixed end
*with lowered moving end
Long travel distances
from 10 m to max. 600 m
Speed max. rolling / acceleration max. rolling
max. 10 [m/s] / max. 50 [m/s²]
Filling weight
max. 7,00 [kg/m]
Material - Permissible temperature °C
igumid® G / -40° to +120° C
Flammability class, igumid® G
VDE 0304 IIC UL94 HB
A = fixed end plastic | B = moving end steel
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr