Change Language :
What is the new product for?
The previous igus®® modular system for rotating applications has been revised and optimised based on our many years of experience with individual project solutions. The new rotating energy supply SRM is supplied as a complete system with e-chain®, connection elements, interior separation, strain relief and guide trough made of galvanised steel.
Area of application
The complete system is designed for all rotating applications in almost all industries with an external diameter of up to 2.8 metres and a rotation angle of up to 380°.
What are the benefits?
With the SRM, our customers receive a customised complete system with a system guarantee. All required components can be ordered with a single identification number.
Sizes for the SRM system
Outer diameter 600 and 800 with e-chain® E4.21
Outer diameter 900 and 1200 with e-chain® E4.32
Outer diameter 1500 and 1800 with e-chain® E4.42
Outer diameter 2400 and 2800 with e-chain® E4.56
Individual requirements
Larger rotation angles or diameters are still possible with customised project planning. Intermediate sizes can be calculated easily and immediately.
Try it out at home or in the office and get a first impression
You can test the steel rotation module with our new, free augmented reality service. Access the service with your PC and scan the QR code with your smart device for the AR model or click on the link directly with your smart device.
Complete system with plastic guide trough, rotation angle 360°
The rotating energy supply PRM is a plastic trough for smaller measuring and handling machines, for example. The guide is also suitable for camera applications. It does not require sliding contact and is protected against corrosion.
Ten valuable tips for the correct guide trough for circuit modules if you want to design them yourself. Avoid errors that can impair the service life of your system or even lead to failure.
From the content:
- Planning guide troughs correctly
- Tips for cable routing
- Limiting the maximum rotation angle
- Generate CAD data for channels and entire modules
Download 10 tips now free of charge. We are also available to help and advise you personally at any time.
Verkaufsleiter Engineering Projekte und Montage Service
+49 2203 9649 7439Write e-mailIn person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr