Change Language :
... E4.1L ... Reduce assembly time ...
igus® developed a new, innovative divider system for the E4.1L. This makes it particularly easy to insert shelves across several levels for needs-based interior separation. Visitors to the HMI were able to see for themselves how quick and easy it is to fill the new E4.1L. Of course, the new divider system is also being tested in the igus® laboratory:
igus® has compared its E4.48L plastic e-chain® with a competitor's product in a comparative test in the industry's largest test laboratory in Cologne. Both chains were assessed in terms of their load-bearing capacity at unsupported length, in a breakage test and their behaviour under tensile forces:
igus® E4.48L
Competitor
Inner/outer height
48 mm/ 64 mm
40 mm/ 62 mm
Inner/outer width
105 mm/ 125 mm
67 mm/ 76 mm
pitch
67 mm
76 mm
Weight per metre
1.73 kg
2.08 kg
Load capacity with unsupported length
Test setup: Both chains are suspended unsupported over 1.8 m unsupported with an additional weight of 5kg/m.
Result: Compared to the neutral line, the competition chain sagged 6 mm more than the E4.48L.
Behaviour with tensile forces
Test setup: Both chains are clamped in a fixture in the test laboratory and tension is applied to both ends simultaneously.
Result: The E4.48L can withstand 86 % more tensile force than the competitor's chain.
Breaking test
Test set-up: In the breaking test, the unsupported chain is loaded from above. The additional load is increased until the chain breaks.
Result: The E4.48L can withstand 45% more additional load than the competitor's chain.
igus® E4.48L
Competitor
Unsupported length
6 mm more sag
Tensile strength
100 %
54 %
Breaking strength
100 %
69 %
The E4.48L is superior to the tested competitor product in all tested areas.
Further information
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr