triflex® RS dresspack compact universal module for industrial robots

Universal module for all movements on the robot

triflex R RS system

Application example

Retraction system in application
  • Standard package for all applications, can be installed directly
  • Retraction system suitable for the TRE and TRC energy chain series
  • Well suited for harsh environments - low-wear
  • Integrated glass fibre rods for retraction force
  • First choice for robot applications with limited installation space
  • Space-saving due to low installation height, guided close to the robot arm
  • Excellent service life
  • Universally applicable

To the complete system in 4 steps

Step 1

Select the correct chain size using the online tool

  • Determine the number and outer diameter of the cables and hoses that are guided by axis 3-6
  • Use the internal division configurator to determine the correct chain size that can easily accommodate all the required cables.
  • When selecting the e-chain®, please note that only the TRC & TRE.B series can be combined with this system

Step 2

Select mounting plate for retraction system

triflex® R RS system panel
  • You can choose whether the energy chain is extended to the left or right
  • The viewing direction for determining the fixed point, whether left or right, is always from the rear
  • mounting bracket & gliding feed-through are included in the scope of delivery

Step 3

Select chain design and additional length

e-chain set for RS system
To the shop for Chain sets RS retraction system

TRE.B the open type

  • TRE.B version can absorb 4x more tensile force than the TRC version
  • open type means that the cable and hose can simply be pushed into the energy chain
  • select the size that matches your chosen RS system
  • Use the part number to determine the additional chain length (500mm, 1000mm, 1500m or 2000mm) which should be available outside the RS.

TRC the closed type

  • Closed type means maximum protection against external influences
  • select the size that matches your chosen RS system
  • Use the part number to determine the additional chain length (500mm, 1000mm, 1500m or 2000mm) which should be available outside the RS.

Step 4

Selecting the adapter

  • Quick attachment of the RS system to the original mounting points of the robot
  • available from stock
  • CAD file for adapter

Additional options for even more protection

triflex R RS system with cover
  • Ideal for working overhead
  • Provides additional protection for the energy supply
  • Surface for additional, lightweight attachments or labelling of the application

Example of an RS system

RS system installation video

Consulting

I look forward to answering your questions

Matthias Mollerus
Matthias Meyer

Leiter Geschäftsbereich triflex® und Robotics

+49 (0)2203 / 9649 - 161Write e-mail

Shipping and consultation