Energy chain systems for every application

Horizontal movement

Energy chains for horizontal movements
  • Protection against weather and dirt
  • Cost-effective and fully enclosed complete solution
  • Easy wall mounting
  • Optimum attachment to floor or ceiling
  • Also with optimum chip protection

Vertical movements

Energy chains for vertical movements
  • Modular design
  • Especially quiet and space-saving design
  • Also for highly dynamic movement and lateral acceleration
  • Easy access for servicing
  • Fast and easy installation

Circular and spiral movements

Energy chains for circular and spiral movements
  • More versatile and flexible than cable reels
  • Guide electric current, air and fluids safely in a single system
  • Energy supply possible in all directions
  • If travels must be kept free

3D movement and robots

Energy chains for 3D movements and robots
  • Defined torsion stop dog for each e-chain link
  • Defined minimum bend radius
  • High tensile strength due to ball and socket joint
  • Optional retraction system
  • Option with fibre-rod for partial direction control

Special environments

Energy chains for special environments
  • e-chains suitable for cleanrooms
  • Avoidance of electrostatic charging
  • With protection against swarf and dust
  • Also with protection against hot chips
  • Very low-vibration and low-noise e-chains
  • Resistant to chemicals

Energy supply systems

Energy supply systems
  • Ready-to-install energy supply systems
  • Cables with connectors
  • Harnessing time is reduced by up to 95%
  • Reduce process costs
  • Everything from one source
  • Minimise machine downtime
Energy chains from igus® in the online shop

Online shop

To the online shop
Energy chain configurator

Configuration

Go to the configurators
energy chain-Wiki

Knowledge Base

To the information area
Complete sets

complete set

Go to the complete sets

Let us inspire you - examples from practice

Multi-purpose hall at HUNGEXPO
BANG slab transport crane
All applications
Energy chain sample

Order a drag chain sample

3D CAD portal

3D CAD

The advantages of igus® drag chain systems

  • Gentle on cables
  • Low weight, modular, stable, quiet, easy to open
  • Carry energy, data, fibre optic cable, oil and air in one system
  • Configurable online
  • Predictable service life
  • Easy and low-maintenance, simple to install
  • Can be expanded as an intelligent, self-monitoring system with smart plastic
  • Large standard catalogue

What is an energy chain?

Use of an energy chain on a port crane
smart plastics

service life monitoring for all e-chain®

  • New sensor technology enables measurement of percentage wear levels of the pin/bore connection
  • Cost reduction through clear measurement of product service life - Avoidance of premature replacement of the e-chain system®
  • Output of service life information and warning messages via system HMI or local network
  • Transmission of sensor and dynamic data via newly developed LoRa module

More information on energy chains

chainflex cables for movements
Go to chainflex shop
Test laboratory for igus® energy chains
To the test laboratory
Online tools for igus® energy chains
To the tool overview
Download energy chain catalogue
Order free printed catalogue

Consulting

I look forward to answering your questions

Shipping and consultation