Change Language :
The all-rounder with FDA and without PTFE
According to FDA, EU 10/2011 and now new without PTFE. With excellent sliding and wear properties.
Wear-resistant all-round material with very good sliding properties
Easy powder coating of electrically conductive components
Material has been tested and fulfils FDA requirements as well as EU10/2011. It is also PTFE- and PFAS-free.
Environmentally friendly, as no additional lubricants are required.
igus supports the plastics circular economy and is investing in chemical recycling. Read more.
With our iglidur® polymer coating, the outstanding friction and wear values of our iglidur® materials can be transferred to metal surfaces. Find out more about the specifications of iglidur® Coating and the various coating materials from our range here.
Do you have any questions about our new products? We will be happy to help you. Contact us for advice without obligation.
By the way: We support you from the design phase to the finished component and beyond. From prototypes to small or high volume.
We look forward to hearing from you!
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr