Change Language :
igus® offers designers of 3D printers a large modular system - linear technology, plain bearings, energy chain and screw drives - always completely lubrication-free, delivery in 24h* no minimum order quantity - order directly online here.
drylin® W Single rail angular WSQ-06, size 6
drylin® W Square linear bearing housing WJ200QM-01-06, size 6
drylin® W Single rail, angular WSQ-10, size 10
drylin® W Linear bearing housing, angular WJ200QM-01-10, size 10
drylin® N low-profile guide system installation size 27
drylin® N Guide carriage with pretension nominal width-01-27-P
drylin® N Guide carriage with pretension nominal width-02-27-P
drylin® W Profile guide single rails
drylin® W Profile guide double wave profiles
drylin® W Double wave profile WS-10-80
drylin® W Double shaft profile WS-10-40
drylin® SD trapezoidal thread
drylin® SD TR10x2 lead screw PTGSG-10x2-01-R
drylin® SD TR10x2 lead screw nut SWZ-W-104003
drylin® SD TR08x10.5 lead screw PTGSG-08x1.5-01-R
drylin® N low-profile guide system installation size 40 and 80
drylin® N Guide carriage with pretension nominal width-01/02-40-P
e-chain system® triflex®
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr