iSet - Sophisticated engineering made simple. Complete sets in just three clicks!

iset

Long travels (up to 24m) from the igus modular system

Complete E4.1 sets

Self-guiding, for energy and data transmission

Complete autoglide 5 set

Enclosed energy chain system, protected from wind and weather

Complete basic flizz set

Corrosion-protected rotation (up to 360 degrees) in confined spaces

Complete PRM set

Very long travels (up to 200m) with high strength

Complete 4040RHD set

Ideal for X- and Y-axis and hose system reinforcement

Complete sets for the DIY CNC milling machine

The problem solver for all hanging applications in extremely adverse environmental conditions

Complete sets for top drive systems

Intelligence at the touch of a button: ready-to-install solutions for the industrial Internet of Things

smart plastics

Compact, for safe guidance of energy, data, and air in ONE system

iSet micro flizz

Long unsupported travels, strong, vibration-proof and compact

iSet YE

The new standard for circular movements of up to 380 degrees

Complete SRM set

For travels of 5-15m height on trusses

Complete zig-zag set for stroke heights of up to 15m

Suitable products

chainflex cables
  • Largest range with 1,354 cable types
  • Fail-safe with a 4-year guarantee
  • From 1 metre length within 24 hours
To the products
smart plastics
  • Condition monitoring
  • Avoid expensive production downtimes due to unplanned plant shutdowns
  • Reduce maintenance and repair costs
To the products

You might also be interested in

Energy chains shop
Buy energy chains now
Bestselling energy chains
To the bestsellers
Energy chain configurator
Go to the energy chain configurator
Knowledge Base energy chains
To the energy chains knowledge base

Consulting

I look forward to answering your questions

Shipping and consultation