Linear axes with lead screw drive

Lead screw axes overview

Our spindle axes at a glance

Linear axes SHT

drylin® SHT linear axes
  • Drive: Trapezoidal or high-helix lead screws
  • Lead screw drives with plain ball bearings
  • Lead screws made from steel, stainless steel or aluminium
  • Carriage in either quad block or compact design
  • Configurable online

SLW linear axes

drylin® SLW linear axes
  • Linear axes based on drylin W guides
  • Drive: trapezoidal or high helix thread
  • Torsion-resistant double shaft systems
  • Many carriage and rail options
  • Manual and motorised adjustments possible

SAW linear axes

drylin® SAW linear axes
  • Linear axes based on drylin W guides
  • Drive: trapezoidal or high helix thread
  • Robust design
  • Ready to install with electric motor
  • Ball bearing

Miniature linear axis SLN/SLNV

drylin® SLN/SLNV linear axes
  • Based on drylin N low-profile linear guide
  • Drive: Trapezoidal or high helix lead screw
  • Compact design
  • Clearance adjustment on carriage
  • Precise with pre-load

Single-tube linear axis SET

drylin® linear axes SET
  • Lubrication-free single-tube adjustment
  • Drive: trapezoidal thread
  • Simple, smooth design
  • Low weight due to aluminium and polymer
  • Temperature-resistant up to +50°C

Low-profile SLT linear axes

drylin® SLT linear axes
  • Based on drylin T miniature guides
  • Drive: Trapezoidal or high helix lead screw
  • Low-profile and compact design
  • Carriages with individual clearance adjustment
  • Variable lead screw options

Advantages of spindle axes

precise

Precise positioning

Compact

Compact design

Heavy duty

High load capacity

Movement

Low-friction movement

Structure of a lead screw axis

Lead screw axis of igus in cross section

Different materials within the axis

lead srew

Lead screw materials

Shaft material

Shaft materials

iglidur

Bearing materials

DDX

drive technology configurator

Customised spindle axes according to your wishes

  • Quick and easy configuration
  • Optional accessories
  • Detailed parts list
  • Fast delivery*

Application examples with lead screw axes

Drive technology application example Art Robotics

Special measurement setup with lead screw axes

Drive technology application example

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology in an order picking unit

Electric drive technology in an automated positioning system

AWB

More application examples

Free sample & white paper

Miniature lead screw sample

Sample

White paper download

Drive technology white paper

Consulting

I look forward to answering your questions

Shipping and consultation