drylin® E lead screw stepper motors

Stand-alone solution with or without encoder

Lead screw motor NEMA 11
  • Flange dimension: 28mm
  • holding torque: 0.1 Nm
  • Shaft load axial: 50N
Spindle motor NEMA 17
  • Flange dimension: 42 mm
  • Holding torque: 0.5Nm
  • Axial shaft load: 100 N
Spindle motor NEMA 17
  • Flange dimension: 56 mm
  • Holding torque: 2.0 Nm
  • Axial shaft load: 500 N

white paper on spindle motors

Lead screw motors white paper
  • What is a spindle motor (spindle drive)?
  • What requirements are placed on the motor?
  • Notes on the design of spindle motors
  • Positioning accuracy
  • Spindle types with special specifications
  • Differentiation from other linear actuators

Why drylin® E motors?

24 h delivery

Ready to ship in 24hrs

Stock

Constantly maintained large stocks

service life Icon

Long product life

Long-term availability Icon

Product range available long-term

No minimum order quantity Icon

No minimum order quantity

100% tested Icon

100% tested

drylin E product finder

For electric motors

Motor configurator

For electric linear drives

Drive technology configurator

For lead screw motors

Lead screw motor configurator

Our service offers

drylin® E Motor controls

  • Fast commissioning
  • Simple and intuitive user interface
  • Compatible with industrial control systems
  • For all drylin® linear axis
More information
Motor control icon

drylin® E sample programmes

  • Download program with master/control program & dryve parameterisation
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago, etc.)
  • Compatible with common single-board computers/developer boards
    (Arduino, Rasperry Pi, Beaglebone)
To the sample programs

drylin® E motor drive

drylin® E gearbox
  • Planetary gearbox for igus®® -stepper motor NEMA 23 and 34
  • Increased motor torque
  • Higher holding torque of a brake
  • 2 sizes available
  • Reduction ratios of 3 & 5 available

drylin® E jaw couplings

drylin® E gearbox
  • With square or round mounting
  • 20 variants on the bearing
  • vibration-damping
  • Pluggable
  • Temperature range from -30 °C to +100 °C
  • Shore hardness 98 SH A

Consulting

I look forward to answering your questions

Shipping and consultation