SHT angular drive - WT-3000 The standard for three sizes available as an encapsulated system with aluminium housing.
Flexible adaptation to your installation position thanks to infinitely variable angle adjustment (can be swivelled through 360°)
max. Torque 3 Nm
adapter available for drylin® spindle clamping / position indicator
Compatible with drylin® SHT/SHTC(sizes 12 and 20) and SLW-1040, -1660 and -2080
SHT-30 upon request
Hygienic-Design-angular drive - WT-1100 Based on the "Hygienic Design" regulations, the maintenance-free and flushable stainless steel-plastic version of the angular drive is available.