drylin® - best coefficient of friction, lowest wear

Materials

Optimum combination of materials

iglidur® J

  • maintenance-free dry operation
  • low coefficient of friction with all materials
  • excellent wear resistance
  • Very low moisture absorption
example

iglidur® J200

  • absolutely maintenance-free
  • extreme service life on hard-anodised aluminium
  • low coefficient of friction with anodised aluminium
  • Excellent wear resistance with anodised aluminium
JUM20Q

iglidur® X

  • absolutely maintenance-free
  • Temperature resistance -100°C to +250°C in continuous operation
  • Universal chemical resistance
  • Very low moisture absorption
example

iglidur® E7

  • Quiet running due to good damping properties
  • Extremely low coefficient of friction
  • self-lubricating due to incorporated solid lubricants
  • corrosion-free
  • Very low moisture absorption
drylin® Materials 3
drylin® materials 4
service life waves
AWM(P):Hard-anodised aluminium shaft h10 or h8
SWM:Hardened and ground steel shaft, h6, (AISI 1055)
EWM:Hardened and ground stainless steel shaft, h6, (AISI 440C)
EEWM:Hardened and ground stainless steel shaft, h6, (AISI 420C)
hv:Hard chrome-plated and ground steel shaft, h7, (AISI 1055)

Consulting

I look forward to answering your questions

Shipping and consultation