Change Language :
Check whether the distances between the applied forces are within the permissible values (see maximum permissible distances).
Variant: 1 rail, 1 trolley | ||
---|---|---|
sy + sz | < | 2 Lx - Y0 |
ay + az | < | 2 Lx - Y0 |
sy | < | 5 Zm |
sz | < | 5 Zm |
Calculating the required drive force
Firstly, four calculations must be carried out:
Fa: | drive force | [N] |
Fs: | Mass force | [N] |
Fy, Fz: | Bearing load in y or z direction | [N] |
sx, sy, sz: | Distance of the inertial force in x, y or z direction | [mm] |
ay, az: | Distance of the drive force in the y or z direction | [mm] |
wx: | Distance between the wagons on a rail | [mm] |
LX: | Size-dependent constant | [mm] |
Zm: | Size-dependent constant | [mm] |
Y0: | Size-dependent constant | [mm] |
b: | Distance between the guide rails | [mm] |
µ: | coefficient of friction, µ = 0 for static loads, µ = 0.2 for dynamic loads | |
ZW: | Number of slides per rail |
Calculate the maximum bearing load
Order number | LX [mm] | ZM [mm] | Y0 [mm] |
---|---|---|---|
TW-01-15 | 29 | 16 | 11.5 |
TW-01-20 | 35 | 23 | 15.0 |
TW-01-25 | 41 | 25 | 19.0 |
TW-01-30 | 49 | 29 | 21.5 |
1 rail, 1 trolley | |
---|---|
K1 | |(ay+Y0)/Lx| |
K2 | (sy+Y0)/Lx |
K3 | |az/Lx| |
K4 | |sx/Lx| |
K5 | sz/Lx |
K6 | |(sy+Y0)/Zm| |
K7 | |sz/Zm| |
Check the maximum bearing load of the most heavily loaded bearing with the load calculated in step no. 4
Order number | Fymax, Fzmax [N] |
---|---|
TW-01-15 | 2,000 |
TW-01-20 | 3700 |
TW-01-25 | 5,000 |
TW-01-30 | 7,000 |
Determination of the maximum permissible speed for the load from step no. 4
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr