Change Language :
In the jungle of technical terms for linear technology, it's easy to lose track. That's why we have summarised all the important technical topics relating to our linear technology for you here. From the specifications of our materials to specialised knowledge from practice and research. We also explain, for example, what the stick-slip effect is all about, or simply what a linear system is.
If you still have any questions, please contact our linear technology expert Michael Hornung directly!
In our free white papers, our experts in the field of linear technology share their practical experience and many years of research and development results with you. The white papers cover various topics in the field of linear bearing technology.
drylin® is a programme of lubrication-free linear plain bearings based on the principle of sliding instead of rolling. Tribologically optimised iglidur® high-performance polymers are used as sliding surfaces. The drylin® linear systems run in dry operation and are maintenance-free. Linear guides are available on a rail or round shaft basis. Besides the freedom from maintenance and lubrication, the focus is on the ruggedness and insensitivity to influences such as dirt, water, chemicals, heat or impacts.
A linear system is a complex construction that enables the movement of machine parts along a path in space. The function of a wide variety of machines and systems is based on these movements, known as translation. Many manufacturers' linear systems are equipped with recirculating ball bearing guides or roller guides, which enable precise running with low friction.
The linear rail systems offered by igus® achieve similarly good values in terms of precision and friction and are also characterised by being maintenance-free, lubricant-free, quiet running and easy to install.
The stick-slip effect or adhesive sliding effect is the backsliding of solid bodies moving against each other. This phenomenon occurs when a body is moved whose static friction is significantly greater than the sliding friction.
More informationIn a hybrid linear bearing, a combination of plain and roller bearings work together: integrated rollers achieve low drive forces, while the sliding effect of the plain bearings protects against lateral forces. This combination enables the absorption of abusive forces:
1. reduction of the coefficient of friction
2. reduction of the required drive force
3. function of the system without restriction of the 2:1 rule
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr