Change Language :
Individual applications can be realised extremely modularly and cost-effectively with the drygear® Apiro modular gearbox system. Possible applications can be in the packaging, food and medical industries and many more, e.g.
iDeas templates for easy replication
The Apiro® modular gearbox system is now available with 20 iDeas templates, making it easy to build your own superstructures.
To the finished gearbox in three steps
1. Select automation solution
2. Download parts lists and CAD data
3. Simply replicate the automation solution
1 Robot gearbox construction kit for eight systems
The robot modular gearbox system Apiro® (Greek for "infinite") is now available as a starter kit. Instructions help you to assemble your own robot.
The standard version among the Apiro gearboxes: the gearbox with drive pin enables a direct drive connection. Available ratios are: 4:1, 32:1, 64:1, optionally also: 3:1, 5:1, 8:1, 16:1
To the shop
The multifunctional profile can be used to realise series connections of gearboxes, as distances between elements or products can be regulated. This combination is often used for applications in the food or packaging industry.
To the shop
Bevel gearboxes are used wherever movements and forces have to be transmitted at right angles. With a 1:1 ratio, the transmitted torques can be transferred almost loss-free.
To the shop
The Apiro gearbox in HD prevents contamination during production and enables simple and safe cleaning. Typical application areas: Food industry, pharmaceutical industry, etc.
The drygear Apiro accessories enable various installation options for vertical and axially horizontal movements, as well as profile stop-dogs.
To the shop
With the new connection to drylin drive technology and dryspin lead screw technology, you are now even more flexible in the realisation of individual automation systems.
40% better performance thanks to iglidur® A180
Service life in cycles: Apiro worm gear made from iglidur® A180 on aluminium h.c.
i=32, 20RPM at 3.5Nm
Continuous quality testing in our in-house test laboratory - also for customer applications We are also happy to test your application in order to better assess application scenarios.
1. Describe your individual application The modular gearbox system enables a wide range of automation applications with simple and complex motion sequences.
2. We select the optimum components for you Our experts will find the ideal solution for you with as few components as possible.
3. Simple assembly The modular gearbox system has a modular design so that different kinematics can be implemented by simply plugging them together
This gearbox is particularly suitable for slewing ring applications, as it can be used as a rotary axis, among other things. For example, it can be used in laboratory automation.
To the shop
The coupling can be used to attach various shafts with a maximum diameter of 12 millimetres. An application example is the adaptation to linear axis.
To the shop
The linear drive enables various strokes in the application. Gear rack elements included. Configurable in various lengths, for example for slider applications.
Optionally available with an integrated planetary gearbox.
To the shop
The cantilever axis from the Apiro® modular gearbox system is now available with a double cantilever axis. Suitable for motorised or manual drive. The modules can be used in series or in parallel with stroke from 60 - 1,050mm.
To the shop
Head of Business Unit drygear® Gears and Gearbox Technology
+49 2203 9649-9827Write e-mailIn person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr