Change Language :
Deep drilling rigs with top drives are used to extract oil from the earth. The conditions there are often extreme: Wind and weather, dirt and rough handling of the rigs and equipment have an impact on the machine components. Until now, manufacturers and operators have relied on so-called service loops for cable routing, but these often cause a number of problems. The cables can move in the service loop as they do not have a defined bend radius. In extreme wind conditions, the loosely hanging service loop can get caught in the mast or on the lighting system and break off. Another problem is replacing the entire hose package if a cable is defective. igus® has developed the e-loop® so that cables with large cross sections and high weights can be safely guided in suspended applications.
The e-loop® combines the advantages of a plastic energy chain with those of a high-strength tension cable. The tensile forces are transmitted to the mounting bracket and the structure through the tensile cable inside the energy chain. The e-loop® is not only used in the oil and gas industry, but also in the offshore industry, onshore power supply, in construction machinery and in wind turbines.
1) The inner body consists of four injection moulded parts. Two of these form the crossbar in the chain link and are screwed together (so that they cannot be lost). The screw connection clamps them onto the hauling rope.
2) Outer protectors made of impact-absorbing PU protector ensure that the energy chain and the cable are protected in the event of hard impacts.
Part No. | Inner width Bi: [mm] | Outer width Ba [mm] | Bend radius [mm] | Cable diameter [mm] | Fill weight [kN] |
---|---|---|---|---|---|
ELP.220.01.D | 150 | 220 | 380 | 38 | 4 |
ELP.300.01.D | 230 | 300 | 500 | 75 | 7 |
ELP.430.01.D | 360 | 430 | 680 | 108 | 11 |
ELP.TD.300 | 230 | 300 | 500 | 75 | 50 |
Part No. | Inner width Bi: [mm] | Outer width Ba [mm] | Bend radius [mm] | Cable diameter [mm] | Fill weight [kN] |
---|---|---|---|---|---|
ELP.220.01.S | 150 | 220 | 175 | 38 | 4 |
ELP.300.01.S | 230 | 300 | 210 | 75 | 7 |
A service loop is used to feed cables and hoses in suspended applications, e.g. as a power supply to the top drive. To this end, cables are often cast together in a dress pack.<br />
To ensure that heavy cables with large cross-sections can be reliably guided in hanging applications, igus has developed the e-loop as an alternative to the service loop. The energy supply system is a round, three-dimensional modular system that can move strain-relieved cables with a defined bend radius. The cables can be used individually and replaced during maintenance. The chain links are also replaceable at any time.
The new energy supply system from igus is built around a high-tensile plastic rope that absorbs the tensile forces of the cables. The rope is made of a synthetic plastic fibre, so it is shatter-proof, weather-resistant, flexible, and corrosion-free.
Unhook, lay down, unscrew, exchange cable(s), screw shut, remount. That's all it takes regarding maintenance thanks to the simple modular setup of the energy chain. For the rarest of cases you should always have a replacement chain at hand to avoid downtime.
igus® supplies the e-loop® just as you want it: either fully assembled or ready-made, on drums or pallets. There is a defined thread at the end of the e-loop for additional mounting. Our installation team is happy to take care of the assembly.
The individual chain links are all secured with screw connections so that no components can fall off.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr