Teaser News

drygear® product news 2024 - gear and gearbox technology


New products in autumn 2024

drygear® Apiro® Gearbox

  • Available gear ratios: 4:1, 8:1, 32:1, 64:1
  • Output torque: 2.5Nm
  • Output: coupling with diameter according to selection
  • Stainless steel version for wet areas
Apiro® ES Version
To the product

drygear® universal joint

  • Power transmission between the gearboxes
  • Permissible torque transmission of up to 12 Nm tested in the igus® laboratory
  • Stainless universal joints are resistant to corrosion
Universal joint
To the product

drygear® Flex shaft

  • Minimum bend radius: 120mm
  • Shaft diameter: 8mm
  • Material: stainless steel
  • upon request also available in customised lengths
Flex shaft
To the product

New products in spring 2024

Large machined gear

  • For particularly large applications
  • Economical pricing even for small quantities
  • Up to 7 times lighter than metal solutions
Machined gear wheels
To the product

FDA-compliant and magnetic

  • Optically and magnetically detectable
  • Economical high-volume production through injection moulding
  • FDA and EU 10/2011 compliant
FDA gear wheel
To the product

drygear® Planetary gearbox

  • Available gear ratios: 5:1
  • max. output torque Output torque: 6Nm
  • Direct motor connection possible
  • From the study to the finished product
Planetary crank gearbox
To the product

drygear® Evoloid gearbox

  • Unique design with a single-tooth gear sun
  • Available ratios: 18:1 over three planets for high torques
Evoloid gearbox
To the product

Order your free sample
Configurator
Gear sample

Consulting

I look forward to answering your questions

Contact Steffen Schack
Steffen Schack

Head of Business Unit drygear® Gears and Gearbox Technology

+49 2203 9649-9827Write e-mail

Shipping and consultation